??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-SUB 50 GS-SH F.SCHRAUBVERRIE
Bill of material
HARTING 09670500573
Preview
Product number of the Manufacturer
09670500573
Short Description
Shell housing, Size: D-Sub 5, for knurled screws, Side entry, 1x, Material (hood/housing): Thermoplastic, RAL 7032 (pebble grey)
Long Description
Shell housing, Size: D-Sub 5, for knurled screws, Side entry, 1x, Material (hood/housing): Thermoplastic, RAL 7032 (pebble grey)
Manufacturer Type Description
D-SUB 50 GS-SH F.SCHRAUBVERRIE
Alternative product number
09 67 050 0573
Manufacturer Name
HARTING
Delivery Time
42
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D-SUB 50 GS-SH F.SCHRAUBVERRIE
material
Plastic
Minimum Order Quantity
30
Quantity Scale
30
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models