??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub 37P plast hood 1str-ent slo 4-40 s
Bill of material
HARTING 09670370442
Product number of the Manufacturer
09670370442
Preview
Short Description
Shell housing, Size: D-Sub 4, With short locking screws, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Thermoplastic, Black
Long Description
Shell housing, Size: D-Sub 4, With short locking screws, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Thermoplastic, Black
Manufacturer Type Description
D-Sub 37P plast hood 1str-ent slo 4-40 s
Alternative product number
09 67 037 0442
Manufacturer Name
HARTING
Delivery Time
60
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D-Sub 37P plast hood 1str-ent slo 4-40 s
material
Plastic
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели