??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub 37P plast hood 1s+2a-ent sp-sl-lo
Bill of material
HARTING 09670370452
Product number of the Manufacturer
09670370452
Preview
Short Description
Shell housing, Size: D-Sub 4, Spring or slide locking, Top/side entry, 2x, Material (hood/housing): Thermoplastic, Black
Long Description
Shell housing, Size: D-Sub 4, Spring or slide locking, Top/side entry, 2x, Material (hood/housing): Thermoplastic, Black
Manufacturer Type Description
D-Sub 37P plast hood 1s+2a-ent sp-sl-lo
Alternative product number
09 67 037 0452
Manufacturer Name
HARTING
Delivery Time
74
Type of interlock
Without
Brand
D-Sub
Manufacturer product designation
D-Sub 37P plast hood 1s+2a-ent sp-sl-lo
material
Plastic
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models