??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
D-SUB 37F-IDC
Bill of material
HARTING 09664186500
Product number of the Manufacturer
09664186500
Preview
Short Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Female, Size: D-Sub 4
Long Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 37, Copper alloy
Manufacturer Type Description
D-SUB 37F-IDC
Alternative product number
09 66 418 6500
Manufacturer Name
HARTING
Delivery Time
28
Brand
D-Sub
Pole number
37
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Pobierz modele CAD