??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub 37-poles metal hood side entry
Bill of material
HARTING 09670370338
Product number of the Manufacturer
09670370338
Preview
Short Description
Shell housing, Size: D-Sub 4, Hexagonal screw, Thread 4-40 UNC, Side entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, Size: D-Sub 4, Hexagonal screw, Thread 4-40 UNC, Side entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D-Sub 37-poles metal hood side entry
Alternative product number
09 67 037 0338
Manufacturer Name
HARTING
Delivery Time
35
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D-Sub 37-poles metal hood side entry
material
Metal film
Minimum Order Quantity
100
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models