??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
D SUB 27W2 MA crimp connector
Bill of material
HARTING 09694120272
Product number of the Manufacturer
09694120272
Preview
Short Description
Connector, Crimp termination, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Black, Contacts: 27
Long Description
Connector, Crimp termination, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Black, Contacts: 27, Copper alloy
Manufacturer Type Description
D SUB 27W2 MA crimp connector
Alternative product number
09 69 412 0272
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
27
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés