??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB 27W2 FE crimp connector
Bill of material
HARTING 09694020272
Product number of the Manufacturer
09694020272
Preview
Short Description
Connector, Crimp termination, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Black, Contacts: 27
Long Description
Connector, Crimp termination, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Black, Contacts: 27, Copper alloy
Manufacturer Type Description
D SUB 27W2 FE crimp connector
Alternative product number
09 69 402 0272
Manufacturer Name
HARTING
Delivery Time
28
Brand
D-Sub
Pole number
27
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models