??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub 25P plast hood 1s+2a-ent sp-sl-lo
Bill of material
HARTING 09670250452
Product number of the Manufacturer
09670250452
Preview
Short Description
Shell housing, Size: D-Sub 3, Spring or slide locking, Top/side entry, 2x, Material (hood/housing): Thermoplastic, Black
Long Description
Shell housing, Size: D-Sub 3, Spring or slide locking, Top/side entry, 2x, Material (hood/housing): Thermoplastic, Black
Manufacturer Type Description
D-Sub 25P plast hood 1s+2a-ent sp-sl-lo
Alternative product number
09 67 025 0452
Manufacturer Name
HARTING
Delivery Time
60
Type of interlock
Without
Brand
D-Sub
Manufacturer product designation
D-Sub 25P plast hood 1s+2a-ent sp-sl-lo
material
Plastic
Minimum Order Quantity
100
Quantity Scale
10
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD