??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-SUB 25M-IDC
Bill of material
HARTING 09663287700
Product number of the Manufacturer
09663287700
Preview
Short Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Male, Size: D-Sub 3
Long Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Male, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 25, Copper alloy
Manufacturer Type Description
D-SUB 25M-IDC
Alternative product number
09 66 328 7700
Manufacturer Name
HARTING
Delivery Time
28
Brand
D-Sub
Pole number
25
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
TW
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models