??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub 25-poles metal hood top entry
Bill of material
HARTING 09670250321
Product number of the Manufacturer
09670250321
Preview
Short Description
Shell housing, Size: D-Sub 3, Hexagonal screw, Thread M3, Top entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, Size: D-Sub 3, Hexagonal screw, Thread M3, Top entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D-Sub 25-poles metal hood top entry
Alternative product number
09 67 025 0321
Manufacturer Name
HARTING
Delivery Time
77
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D-Sub 25-poles metal hood top entry
material
Metal film
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models