??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub 25-poles metal hood top entry
Bill of material
HARTING 09670250320
Product number of the Manufacturer
09670250320
Preview
Short Description
Shell housing, Size: D-Sub 3, Hexagonal screw, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, Size: D-Sub 3, Hexagonal screw, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D-Sub 25-poles metal hood top entry
Alternative product number
09 67 025 0320
Manufacturer Name
HARTING
Delivery Time
84
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D-Sub 25-poles metal hood top entry
material
Metal film
Minimum Order Quantity
100
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели