??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub 25-poles metal hood side entry
Bill of material
HARTING 09670250339
Product number of the Manufacturer
09670250339
Preview
Short Description
Shell housing, Size: D-Sub 3, Hexagonal screw, Thread M3, Side entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, Size: D-Sub 3, Hexagonal screw, Thread M3, Side entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D-Sub 25-poles metal hood side entry
Alternative product number
09 67 025 0339
Manufacturer Name
HARTING
Delivery Time
84
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D-Sub 25-poles metal hood side entry
material
Metal film
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
预览
3D
尺寸标注
2D
下载CAD模型