??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub 25-pole MinD solder cup female nut
Bill of material
HARTING 09670251715
Product number of the Manufacturer
09670251715
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White
Long Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White, Contacts: 25, Copper alloy, Gold plated, Mating side, Sn over Ni, Termination side
Manufacturer Type Description
D-Sub 25-pole MinD solder cup female nut
Alternative product number
09 67 025 1715
Manufacturer Name
HARTING
Delivery Time
56
Brand
D-Sub
Pole number
25
Minimum Order Quantity
200
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드