??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub 15P metpl hood 1s+2a-ent sp-sl-lo
Bill of material
HARTING 09670150453
Product number of the Manufacturer
09670150453
Preview
Short Description
Shell housing, Size: D-Sub 2, Spring or slide locking, Top/side entry, 2x, Material (hood/housing): Thermoplastic, Metallised
Long Description
Shell housing, Size: D-Sub 2, Spring or slide locking, Top/side entry, 2x, Material (hood/housing): Thermoplastic, Metallised
Manufacturer Type Description
D-Sub 15P metpl hood 1s+2a-ent sp-sl-lo
Alternative product number
09 67 015 0453
Manufacturer Name
HARTING
Delivery Time
14
Type of interlock
Without
Brand
D-Sub
Manufacturer product designation
D-Sub 15P metpl hood 1s+2a-ent sp-sl-lo
material
Plastic
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model