??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
D-SUB 15F-IDC
Bill of material
HARTING 09662186500
Product number of the Manufacturer
09662186500
Preview
Short Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Female, Size: D-Sub 2
Long Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Female, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 15, Copper alloy
Manufacturer Type Description
D-SUB 15F-IDC
Alternative product number
09 66 218 6500
Manufacturer Name
HARTING
Delivery Time
7
Brand
D-Sub
Pole number
15
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей