??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub 15-poles metal hood top entry
Bill of material
HARTING 09670150320
Product number of the Manufacturer
09670150320
Preview
Short Description
Shell housing, Size: D-Sub 2, Hexagonal screw, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, Size: D-Sub 2, Hexagonal screw, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D-Sub 15-poles metal hood top entry
Alternative product number
09 67 015 0320
Manufacturer Name
HARTING
Delivery Time
98
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D-Sub 15-poles metal hood top entry
material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD