??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub 09-pole MinD solder cup male nut M
Bill of material
HARTING 09670091615
Product number of the Manufacturer
09670091615
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White
Long Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White, Contacts: 9, Copper alloy, Gold plated, Mating side, Sn over Ni, Termination side
Manufacturer Type Description
D-Sub 09-pole MinD solder cup male nut M
Alternative product number
09 67 009 1615
Manufacturer Name
HARTING
Delivery Time
56
Brand
D-Sub
Pole number
9
Minimum Order Quantity
200
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models