??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
D-SNNAA, D-SNNDA, R-SNNAA, R-SNNDA, H-SNNAA, H-SNNDA, D-SNNAB, D-SNNDB, R-SNNAB, R-SNNDB, H-SNNAB, H-SNNDB - Locating Pins for Fixtures - Precision Grade, No Shoulder - Tip Shape Selectable - Threaded - With Surface Treatment
Bill of material
R-SNNAA8-P10.0-B2-L5-A30-E1
Part Number
Shape
Material
Surface Treatment
Tip Shape Selection
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L Selection
mm
A Selection
deg
E 1mm Increment
mm
Enter value for E
E 1mm Increment
mm
cm
inch
ft
l1
mm
R
0 mm
W
0.0 mm
e
0.000 mm
Flat Machining
Thread Diameter
MC
Flat Position
Thread Length
FC 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models