??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
D-SLNNAA, D-SLNNDA, R-SLNNAA, R-SLNNDA, H-SLNNAA, H-SLNNDA, D-SLNNAB, D-SLNNDB, R-SLNNAB, R-SLNNDB, H-SLNNAB, H-SLNNDB - Locating Pins for Jigs - Standard Type - Tip Shape Selection - Lock Nut Type - With Surface Treatment
Bill of material
D-SLNNAA8-P10.0-B5-L5-A30-E1
Part No.
Shape
Tip Shape Selection
Material
Hardness
55HRC~ (Surface 3000 HV)
Surface Treatment
D
mm
Dh7 Tolerance
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
PALG
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L Selection
mm
A Selection (degree)
deg
E (A Shape) 1mm Increment
mm
Enter value for E
E (A Shape) 1mm Increment
mm
cm
inch
ft
l1
mm
R
0 mm
W
0.0 mm
Flat Position
Flat Machining
Thread Diameter
MC
Thread Part Length
FC 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models