??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
D-SATAA, D-SATDA, R-SATAA, R-SATDA, H-SATAA, H-SATDA, D-SATAB, D-SATDB, R-SATAB, R-SATDB, H-SATAB, H-SATDB - Locating Pins for Fixtures - Precision Grade, Shouldered - Tip Shape Selectable - Set Screw - With Surface Treatment
Bill of material
R-SATAA8-P3.0-B2-A30-E1
Part Number
Shape
Material
Surface Treatment
Tip Shape Selection
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
A Selection
deg
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
L
mm
l1
mm
H
mm
d
mm
R
0.0 mm
W
0 mm
e
0.000 mm
Flat Position
Flat Machining
Wrench Flats
H1
0 mm
Upper Relief Radius Change
RTC
mm
Previews
3D
Dimension
2D
Download CAD models