??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
D-RNNAA, D-RNNAB, D-RNNDA, D-RNNDB - Locating Pins for Fixtures - Standard Grade, Round Edge - Tip Shape Selectable - No Shoulder - Threaded - With Surface Treatment
Bill of material
D-RNNAA8-P11.0-B5-L5-A30-E3
Part Number
Shape
Tip Shape Selection
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L Selection
mm
A Selection
deg
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
l
mm
R1
0 mm
W
0.0 mm
e
0.000 mm
R
10 mm
Flat Position
Flat Machining
Thread Diameter
MC
Previews
3D
2D
Download CAD models