??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
D-NSTA, D-NSTD, R-NSTA, R-NSTD, H-NSTA, H-NSTD, D-NSTAA, D-NSTDA, R-NSTAA, R-NSTDA, H-NSTAA, H-NSTDA, D-NSTAB, D-NSTDB, R-NSTAB, R-NSTDB, H-NSTAB, H-NSTDB - Locating Pins for Jigs - Precision Set Screw Short Type - Circumference Groove - No Shoulder Type - Tip Shape Standard/Selection - With Surface Treatment
Bill of material
D-NSTA8-P10.0-B5-L5
Part No.
Shape
Tip Shape
Material
Hardness
55HRC~ (Surface 3000 HV)
Surface Treatment
D
mm
Dg6 Tolerance
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
A Selection (degree)
E (A Shape) 1mm Increment
mm
R
mm
W
0.0 mm
l1
mm
d
mm
Applicable Set Screw
Flat Position
Flat
Previews
3D
2D
Download CAD models