??
Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Baldor Reliance
Description
D-Lok Wide Slot Take Up Metric Bore - Polymer Housing, Corrosion Resistant Insert - DLEZ Normal Duty Polymer Housed Wide Slot Take-Up Bearings
Bill of material
127653
Series
Shaft Size
mm
Part No.
Description
Weight
kg
Take-Up Frame No. Ref.
A
mm
B
mm
C
13.46 mm
D
mm
E
mm
Bolt Diameter
mm
G
14.2 mm
H
16.5 mm
J
mm
K
mm
L
mm
M
mm
N
mm
R
mm
S
mm
T
mm
Previews
3D
Dimenze
2D
Stáhnout CAD model