??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
D-LNSAA, D-LNSDA, R-LNSAA, R-LNSDA, H-LNSAA, H-LNSDA, D-LNSAB, D-LNSDB, R-LNSAB, R-LNSDB, H-LNSAB, H-LNSDB - Locating Pins for Fixtures - Standard Grade, Short Set Screw - Tip Shape Selectable, Set Screw Mount (h7) - No Shoulder - With Surface Treatment
Bill of material
R-LNSAA8-P10.0-B2-L5-A30-E1
Part Number
Shape
Material
Surface Treatment
Tip Shape Selection
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
A Selection
deg
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
R
0 mm
W
0.0 mm
l1
mm
d
mm
e
0.000 mm
Flat Position
Flat Machining
Previews
3D
2D
Download CAD models