??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
D-LNNA, D-LNND, R-LNNA, R-LNND, H-LNNA, H-LNND - Locating Pins for Fixtures - Standard Grade, No Shoulder - Threaded - With Surface Treatment
Bill of material
R-LNNA8-P10.0-B2-L5
Part Number
Shape
Material
Surface Treatment
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L Selection
mm
l1
mm
R
mm
W
0.0 mm
e
mm
Flat Position
Flat Machining
Thread Diameter
MC
Thread Length
FC 1mm Increment
mm
Tip Angle Change
RC
deg
Previews
3D
Dimension
2D
Download CAD models