??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
D-LNCAA, D-LNCDA, R-LNCAA, R-LNCDA, D-LNCAB, D-LNCDB, R-LNCAB, R-LNCDB - Locating Pins for Jigs - Standard Set Screw Short Shank Type - Notch - No Shoulder Type - Tip Shape Selection - With Surface Treatment
Bill of material
D-LNCAA8-P10.0-B5-L12-A30-E1
Part Number
Shape
Tip Shape Selection
Material
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L Selection
mm
A Selection (degree)
deg
E (A Shape) 1mm Increment
mm
Enter value for E
E (A Shape) 1mm Increment
mm
cm
inch
ft
R
0 mm
W
0.0 mm
l2
mm
l3
mm
h
mm
Flat Position
Flat Machining
Previews
3D
2D
Download CAD models