??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
D-LACAA, D-LACDA, R-LACAA, R-LACDA, D-LACAB, D-LACDB, R-LACAB, R-LACDB - Locating Pins for Jigs - Standard Set Screw Short Shank Type - Notch - Shoulder Type - Tip Shape Selection - With Surface Treatment
Bill of material
D-LACAA8-P3.0-B5-L12-A30-E1
Part No.
Shape
Tip Shape Selection
Material
Hardness
55HRC~ (Surface 3000 HV)
Surface Treatment
Dicoat Treated
D
mm
Dh7 Tolerance
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
PALG
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
BMIN
5 mm
L Selection
mm
A Selection (degree)
deg
E (A Shape) 1mm Increment
mm
H
mm
R
0.0 mm
W
0 mm
l2
mm
l3
mm
h
mm
Applicable Set Screw
Flat Position
Flat
Wrench Flats
Upper Relief Radius
RTC
mm
Previews
3D
Dimension
2D
Download CAD models