??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
D-HATA, D-HATD - Locating Pins for Fixtures Standard Grade, Bullet Nose - Shouldered - With Surface Treatment
Bill of material
D-HATAN8-P3.0-B5-L5
Part Number
Retaining Part Shape
Shape
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L Threaded Selection
mm
l
mm
L1
mm
l1
0 mm
d
0 mm
Applicable Set Screw
N/A
H
mm
R
mm
W
0 mm
Flat Position
Wrench Flats
H1
0 mm
Flat Machining
Thread Diameter
MC
Relief
Previews
3D
Dimension
2D
Download CAD models