??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
D-FNNA, R-FNNA, H-FNNA, D-FNND, R-FNND, H-FNND - Locating Pins for Jigs - Configurable Type - No Shoulder - Nut Type - With Surface Treatment
Bill of material
R-FNNA5-P6.0-B2.0-L5
Part No.
Shape
Material
Hardness
Surface Treatment
D
mm
D Tolerance
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
l1
mm
R
mm
M (Coarse)
W
0.0 mm
Flat Position
Flat
Tip Angle
RC Selection (degree)
Relief
Previews
3D
Dimension
2D
Download CAD models