??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
D-FATA, R-FATA, H-FATA, D-FATD, R-FATD, H-FATD - Locating Pins for Jigs - Configurable Type - Shoulder - Set Screw Flat Type - With Surface Treatment
Bill of material
D-FATA8-P3.0-B2.0-L5-T2.0
Part No.
Shape
Material
Hardness
55 HRC~(Surface 3000 HV)
Surface Treatment
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
l1
mm
H
mm
d
mm
R
mm
Applicable Set Screws
W
0 mm
Flat Position
Flat
Wrench Flats
SC 1mm Increment
mm
Tip Angle
RC Selection (degree)
Upper Relief Radius
RTC Selection
Previews
3D
Dimension
2D
Download CAD models