??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HellermannTyton
Description
D-Clip-Series
Bill of material
HellermannTyton 211-70100
Identification
Short Description
Harness Clip screwable black
Manufacturer Type Description
Material
Polyacetal (POM)
Colour
Black (BK)
Fixing hole Ø FH
mm
Bundle ∅ max.
mm
Bundle ∅ min.
mm
Length L
mm
Number of content units per order unit
100
Minimum order quantity
Width (W)
15.0 mm
Operating Temperature
Nominal diameter
mm
Wall Thickness WT
MMT
Length L2
mm
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models