??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
D-ANAN, D-ANDN, R-ANAN, R-ANDN, H-ANAN, H-ANDN - Locating pins for Fixtures - Precision Grade, Shouldered - Threaded - With Surface Treatment
Bill of material
R-ANAN8-P3.0-B2-L5
Part Number
Shape
Material
Surface Treatment
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L Selection
mm
l1
mm
H
mm
R
mm
W
0 mm
e
mm
Flat Position
Flat Machining
Wrench Flats
H1
0 mm
Thread Diameter
MC
Thread Length
FC 1mm Increment
mm
Upper Relief Radius Change
RTC
mm
Previews
3D
Dimension
2D
Download CAD models