??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Schmalz
Description
Thin Glass Grippers STGG - STGG 170x105x26.9 QCFA PEEK
Bill of material
SCHMALZ 10.01.30.00478 STGG 170x105x26.9 QCFA PEEK
Name
10_01_30_00478
NNCUSTOM
STGG 170x105x26.9 QCFA PEEK
NTCUSTOM
Flächensauggreifer
NBCUSTOM
STGG 170x105x26.9 QCFA PEEK
LINACUSTOM
STGG 170x105x26.9 QCFA PEEK
Order number
10.01.30.00478
B
105 mm
d2
14 mm
G2
M4-IG
H
26.9 mm
H2
10.5 mm
L
170 mm
Umgebungstemperatur
5 ... 60 °C
Weight
265 g
Previews
3D
2D
Descarga de modelos CAD