??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Sikla
Description
Sound absorption unit SDE 27 - Sound absorption unit SDE 27
Bill of material
197973
Typ
27
LOD Level
for Threaded Rod
M8
Total Height
15 mm
Height of collar
7 mm
Weight
0.010 kg
Quantity/ [pack]
100
Part No.
197973
Sorting key
999
Previews
3D
2D
下載CAD模型