??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
CYLINDRICAL ROLLER D45X20 TPU
Bill of material
030025002
Code
030025002
Diameter
12.1 mm
Length
19.6 mm
Diameter
45 mm
Length
3 mm
Length
20.6 mm
Previews
3D
Dimension
2D
Download CAD models