??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
CYLINDRICAL ROLLER BEARING D70X20 TPU
Bill of material
030008001
Code
030008001
Length
24 mm
Diameter
70 mm
Diameter
22 mm
Length
7 mm
Diameter
8 mm
Radius
2 mm
Previews
3D
Dimension
2D
Download CAD models