카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
40M2L125A0050
Camozzi
Pneumatic actuation
International Standard Cylinders
Cylinders Series 40 ISO 15552 (CIS market only - Commonwealth of Independent States)
Powered by
CAD모델 선택
{camozzi/movimento/cilindri_a_norma_e_cilindri_standard/cilindri_serie_40_ru/cylinders_serie40_ru_asmtab.prj},{NB=40M2L125A0050(N000)},{SERIE=40},{VERSION=M},{FUNZ=2},{MAT=L},{PHY=125},{VERX='M','M = standard, magnetic'},{AL=Ø125},{TYP=A},{HUBT=N},{HUB=50},{HUB1=0},{ES=},{LSTELO=0},{XV=0},{A=32},{KK=M27x2},{B=60},{D=25.0},{G=10.0},{F=42.0},{AM=55},{H=6},{EE=G1/2},{WH=65},{L1X=160},{L2X1=225},{L2X2=290},{VD=6},{N=41.0},{P=M12},{PNDM=12.000},{Q=23.0},{QL=-},{TG=110.0},{TR=-},{E=136},{SW1=27},{SW2=14},{SW3=4.0},{SW4=41},{HUBA=26},{XV1=123.0},{XV2=145.0},{XV3=167.0},{PPATH=cylinders_serie40_new_asmtpl.prj},{TIPVIS=Basic}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
Camozzi
Description
Cylinders serie 40
Bill of material
40M2L125A0050
Series
40
Version
M = standard, magnetic
M = standard, magnetic
Operation
2 = double-acting, front and rear cushions
3 = double-acting, no cushion
4 = double-acting, rear cushions
5 = double-acting, front cushion
6 = double-acting, through-rod, front and rear cushions
8 = double-acting, through-rod, no cushion
2 = double-acting, front and rear cushions
3 = double-acting, no cushion
4 = double-acting, rear cushions
5 = double-acting, front cushion
6 = double-acting, through-rod, front and rear cushions
8 = double-acting, through-rod, no cushion
Materials
L = piston rod - stainless steel AISI 420B, tie-rods and tie-rod nuts - zinc-plated steel
X = piston rod - chrome plated steel, tie-rods and tie-rod nuts - zinc-plated steel
H = piston rod - case-harded chrome plated steel (HRC 60) , tie-rods and tie-rod nuts - zinc-plated steel
T = piston rod and tie-rods - stainless steel AISI 420B, tie-rod nuts - stainless steel AISI 303
U = piston rod and tie-rod nuts - stainless steel AISI 303, tie-rods - stainless steel AISI 420B
L = piston rod - stainless steel AISI 420B, tie-rods and tie-rod nuts - zinc-plated steel
X = piston rod - chrome plated steel, tie-rods and tie-rod nuts - zinc-plated steel
H = piston rod - case-harded chrome plated steel (HRC 60) , tie-rods and tie-rod nuts - zinc-plated steel
T = piston rod and tie-rods - stainless steel AISI 420B, tie-rod nuts - stainless steel AISI 303
U = piston rod and tie-rod nuts - stainless steel AISI 303, tie-rods - stainless steel AISI 420B
Diameter
125
125
mm
Construction
A = standard with lock nut for rod
F = cylinder with centre trunnion
I=trunnion assembly Mod.С+L+S
ZCI=trunnion assemblyMod.ZC+C+S
D=with flange on the back cover
E=with flange on the front cover
A = standard with lock nut for rod
F = cylinder with centre trunnion
I=trunnion assembly Mod.С+L+S
ZCI=trunnion assemblyMod.ZC+C+S
D=with flange on the back cover
E=with flange on the front cover
Stroke type
standard
variable
standard
variable
Stroke
50.000
80.000
100.000
150.000
200.000
250.000
300.000
400.000
500.000
50.000
80.000
100.000
150.000
200.000
250.000
300.000
400.000
500.000
mm
Extended piston rod
mm
값 입력 HUB1
Extended piston rod
mm
cm
inch
ft
확인
Rod seals viton
Standard
V = FKM rod seals
W = all FKM seals (max operating temperature: +150°C)
B = all HNBR seals (operating temperature: -35°C ÷ 80°C)
RP = two component rod seal for high dust operation
PTR = cylinder coating with chemically resistant polyurethane paint, color - red
PTG = cylinder coating with chemically resistant polyurethane paint, color - gray
Standard
V = FKM rod seals
W = all FKM seals (max operating temperature: +150°C)
B = all HNBR seals (operating temperature: -35°C ÷ 80°C)
RP = two component rod seal for high dust operation
PTR = cylinder coating with chemically resistant polyurethane paint, color - red
PTG = cylinder coating with chemically resistant polyurethane paint, color - gray
Extended piston
mm
값 입력 LSTELO
Extended piston
mm
cm
inch
ft
확인
XV
-
-
mm
Ø A
32
32
mm
KK
M27x2
M27x2
Ø B
60
60
mm
D
25.0
25.0
mm
G
10.0
10.0
mm
F
42.0
42.0
mm
AM
55
55
mm
H
6
6
mm
EE
G1/2
G1/2
WH
65
65
mm
L1
160
160
mm
L2
225.000
225.000
mm
VD
6
6
mm
N
41.0
41.0
mm
P
M12
M12
Q
23.0
23.0
mm
QL
-
-
mm
TG
110.0
110.0
mm
TR
-
-
mm
E
136
136
mm
SW1
27
27
mm
SW2
14
14
mm
SW3
4.0
4.0
mm
SW4
41
41
mm
Cushion stroke front/rear spring
26
26
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성