??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Aircomp
Description
Cylinders ISO 15552 (ISO 6431) - Line 245 ø32÷100mm
Bill of material
C245DE0500025MCN
Code
Product
Cylinder Line 245
Function
Bore size
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Rod position
mm
Enter value for RP
Rod position
mm
cm
inch
ft
Type
Magnetic
Rod type
Seals material
Rod accesories
Front head accessories
Front foot side
Rod accesories
Rear head accessories
Rear foot side
AM
mm
ØB
mm
CH
mm
CH1
mm
CH2
mm
ØD
mm
DD
E
mm
EE
KK
L
mm
L0
mm
L1
mm
L2
mm
TG
mm
VD
4 mm
VA
mm
WH
mm
Previews
3D
Dimension
2D
Download CAD models