??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
Cylinder series P1A 10-25mm according to ISO 6432 - P1A Mini ISO 6432 Stainless Steel Cylinder
Bill of material
P1A-S010DS-0010
Part No.
P1A-S010DS-0010
Series
P1A Mini ISO 6432 Stainless Steel Cylinder
P1A Product Range
Cylinder Bores Size
Cylinder Type / Function
Sealing Material
Standard Stroke Length
For Bore
Port EE
M5
End Cap thread BE
M12 x 1,25
CD
4.00 mm
BF
10.00 mm
L
6.00 mm
AF
12.00 mm
WH
16.00 mm
AM
12.00 mm
Rod thread KK
M4
SW
0.00 mm
C
13.000 mm
EW
8.00 mm
H
13.500 mm
R
16.000 mm
ZJ
94.000 mm
XC
74.000 mm
P
56.000 mm
预览
3D
尺寸标注
2D
下载CAD模型