??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Metalwork
Description
Cylinder series ISO 15552 type A TWO-FLAT
Bill of material
121A400001FP
Code
Diameter
Type
Execution
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
Material
Two-Flat piston rod AISI 303 stainless steel nut
Seal
Polyurethane gaskets
Front accessories
Rear accessories
Intermediate accessories
Left sensors
Right sensors
Model EN position
mm
Catalogue
Catalogue
A
mm
A1
mm
A2
10 mm
B
mm
C
mm
C1
mm
CH
mm
CH1
mm
CH2
mm
Thread
D1
mm
D2
mm
E
mm
E1
5 mm
F
mm
Thread
Thread
H
mm
L
mm
L0
mm
L1
mm
L2
mm
M
mm
N
mm
P
6 mm
Q
mm
Previews
3D
Dimension
2D
Download CAD models