??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
cylinder block device - buffer - check - ZH
Bill of material
"WX-BS-TY-ZHQ-5525"
model
"WX-BS-TY-ZHQ-5525"
L
55 mm
W
25 mm
H
32.000 mm
pitch
42.000 mm
aperture
7.0 mm
G
16 mm
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models