??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
CYCLONE SEPARATOR
Bill of material
120030001
Code
120030001
Lenght
781 mm
Length
740.5 mm
Length
484.5 mm
Length
40 mm
Length
257.5 mm
Diameter
234 mm
Diameter
98 mm
Length
282 mm
Length
587 mm
Length
546.5 mm
Diameter
98 mm
Length
63.5 mm
Previews
3D
Dimension
2D
Download CAD models