??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Pedrotti
Description
CYC - Cycle counter
Bill of material
CYC
Type
CYC
Code
Length
37.8 mm
Length
47.6 mm
Length
25 mm
Length
28.4 mm
Length
23.8 mm
Length
11.8 mm
Length
4.5 mm
Diameter
6.35 mm
Screw
M4
Previews
3D
Dimension
2D
Download CAD models