CY1S15H-50
SMC
bp2_combination_cylinder
CY1 Magnetically Coupled Rodless Cylinder
Powered by
CAD모델 선택
{smc/bp2_combination_cylinder/cy1/cy1s_asmtab.prj},{NB=CY1S15H-50(0_0_0)},{BORE=15},{RAIL=},{THREAD1=},{FORCE=H},{STROKE=50},{POS=0},{ADJUSTMENT=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{ORDER=},{STOP=0},{THREAD2=0},{STDSTROKE=50,100,150,200,250,300,350,400,450,500},{SMIN=25},{SMAX=750},{A=7.5},{B=9.5},{C=5.0},{D=16.6},{D1=12},{EA=6},{EB=13},{FA=3},{FB=6},{G=6.5},{GP=52},{H=40},{HA=29.0},{HB=1.0},{HG=13},{HP=39},{HS=15.0},{HT=21},{J=M6x1.0},{K=9.5},{L=60},{LD=5.6},{M=8},{MM=M5x0.8},{N=8.5},{NN=M8x1.0},{P=M5x0.8},{PA=30},{PB=50},{PW=75},{Q=75},{QW=30},{S=62},{T=12.5},{TT=22.5},{TA=0.5},{TB=1},{W=72},{Z=97},{PPATH=cy1s/assembly/cy1s_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
SMC
Description
CY1S - Magnetically Coupled Rodless Cylinder Slider Type/Slide Bearing
Bill of material
CY1S15H-50
Bore size
15
15
mm
Switch rail
(-) Without switch rail
(D) With switch rail
(-) Without switch rail
(D) With switch rail
Port thread type
(-) M thread
(-) M thread
Magnetic holding force
(H) Type H
(L) Type L
(H) Type H
(L) Type L
Stroke
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
mm
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Adjustment type
(-) With adjusting bolt
(B) With shock absorber(2 pcs)
(BS) With shock absorber(With plate A)
(-) With adjusting bolt
(B) With shock absorber(2 pcs)
(BS) With shock absorber(With plate A)
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Made to order
Standard type
Both sides piping type
Standard type
Both sides piping type
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성