CXSM15M-10
SMC
bp2_combination_cylinder
CXS Dual Rod Cylinder
Powered by
CAD모델 선택
{smc/bp2_combination_cylinder/cxs/cxsm_asmtab.prj},{NB=CXSM15M-10(0_0)},{BORE=15},{BEAR=M},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=10},{SSX1=10,15,20,25,30,35,40,45,50,60,70,75,80,90,100},{POS=0},{SWA=30.5},{SWB=4.5},{THREAD2=0},{A=58.0},{B=20},{C=56},{D=18},{E=9.000},{F=2xM5x0.8},{G=45.000},{H=25},{I=5.000},{J=10.000},{K=9.000},{L=30},{M=2 x dia 4.3 through 2 x dia 8 counterbore depth 4.4},{N=2xM4x0.7 thread depth 6},{NN=8.000},{P=48.0},{Q=10.00},{QQ=10.0},{R=38.500},{SS1=60.000},{T=0.000},{TT=5.000},{U=8.000},{UU=2x2xM5x0.8 thread depth 4.5},{V=4xM4x0.7 thread depth 5},{W=2xM5x0.8 thread depth 8},{ZZ1=79.000},{K1=6.000},{PPATH=cxsm/assembly/cxsm_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
SMC
Description
CXSM - Dual Rod Cylinder with Stable Lubrication Function (Lub-retainer)
Bill of material
CXSM15M-10
Bore size
15
15
mm
Bearing type
(M) Slide bearing
(L) Ball bushing bearing
(M) Slide bearing
(L) Ball bushing bearing
Auto switch
(-) Without autoswitch
Y69A Solid state-General-Grommet-Indicator light:Yes-3 wire(NPN)-Perpendicular
Y59A Solid state-General-Grommet-Indicator light:Yes-3 wire(NPN)-In line
Y7PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
Y7P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
Y69B Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
Y59B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
F7NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(NPN)-Perpendicular
F7NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(NPN)-In line
Y7PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
Y7PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
Y7BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
Y7BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
Y7BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
Z76 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
Z73 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
Z80 Reed-General-Grommet-Indicator light:No-2 wire-In line
(-) Without autoswitch
Y69A Solid state-General-Grommet-Indicator light:Yes-3 wire(NPN)-Perpendicular
Y59A Solid state-General-Grommet-Indicator light:Yes-3 wire(NPN)-In line
Y7PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
Y7P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
Y69B Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
Y59B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
F7NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(NPN)-Perpendicular
F7NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(NPN)-In line
Y7PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
Y7PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
Y7BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
Y7BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
Y7BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
Z76 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
Z73 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
Z80 Reed-General-Grommet-Indicator light:No-2 wire-In line
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Stroke
10.000
15.000
20.000
25.000
30.000
35.000
40.000
45.000
50.000
60.000
70.000
75.000
80.000
90.000
100.000
10.000
15.000
20.000
25.000
30.000
35.000
40.000
45.000
50.000
60.000
70.000
75.000
80.000
90.000
100.000
mm
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성