CX2N10-25
SMC
bp2_combination_cylinder
CX2 Slide Unit/Double Rod Type
Powered by
CAD모델 선택
{smc/bp2_combination_cylinder/cx2/cx2_asmtab.prj},{NB=CX2N10-25(0_0_0)},{CYLINDER=},{TYPE=N},{BORE=10},{THREAD1=},{STROKE=25},{POS=0},{CUSHION=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STOP=0},{OMSC=},{THREAD2=0},{PPATH=assembly/cx2_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
SMC
Description
CX2 - Slide Unit/Double Rod Type
Bill of material
CX2N10-25
Cylinder with auto switch
(-) Without autoswitch
(DB) With auto switch/Housing mounting
(DP) With auto switch/Plate mounting
(-) Without autoswitch
(DB) With auto switch/Housing mounting
(DP) With auto switch/Plate mounting
Type
(N) Non-lube type
(N) Non-lube type
Bore size
10
10
mm
Port thread type
(-) M thread
(-) M thread
Stroke
25.000
50.000
75.000
100.000
25.000
50.000
75.000
100.000
mm
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Cushion
(-) With adjusting bolt (2 pcs)
(B) With shock absorber (2 pcs)
(BS) With shock absorber (1 pc)
(-) With adjusting bolt (2 pcs)
(B) With shock absorber (2 pcs)
(BS) With shock absorber (1 pc)
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Stroke option
Standard stroke
Standard stroke
Comment
-
Made to order
(-) Without order
(-XB13) Low speed cylinder (5 to 50 mm/s)
(-X168) CX helical insert thread
(-X146) Hollow piston rod
(-X169) 2 built-in magnets
(-XC22) Fluororubber seals
(-) Without order
(-XB13) Low speed cylinder (5 to 50 mm/s)
(-X168) CX helical insert thread
(-X146) Hollow piston rod
(-X169) 2 built-in magnets
(-XC22) Fluororubber seals
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성