??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
CX configurator
Bill of material
CX01-0
Serie
CX
Elettrical connection
8 digital inputs
4 digital inputs
2 IN 4-20 mA
2 IN 0-10V
1 in 4-20 mA + 1 IN 0-10 V
4 M12 duo digital outputs
2 OUT 4-20 mA
2 OUT 0-10 V
1 OUT 4-20 mA + 1 OUT 0-10 V
1 OUT 4-20 mA + 1 IN 0-10 V
1 OUT 4-20 mA + 1 IN 4-20 mA1 OUT 0-10 V
1 OUT 0-10 V + 1 IN 0-10 V
1 OUT 0-10 V + 1 IN 4-20 mA
Initial subnet module
Previews
3D
2D
Download CAD models