??
Catalog navigation
CAD模型選擇
可提供的產品: 13
HELP_VARIABLE
Company
Azolgas
Description
CWC 750 V2 - GAS SPRINGS - Compact Height
Bill of material
CWC 750 032 V2
Azolgas Article No
Nitrocyl Article No
PDF Info
Max. Stroke
mm
Flanges
Connection systems
Connector
Tube
Compression Rate
Initial Force (150 bar)
740 daN
Initial Intermediate Forces (150 bar)
740 daN
Final Force (150 bar)
daN
Force @ dynamic stroke @ 20ºC
740 daN
Rod length
mm
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
45 mm
Total length
mm
Safety Stroke
2 mm
Cylinder length
mm
Ø Rod
25 mm
VMAX
1.6 m/s
Weight
kg
Vol
l
Max. pressure
150 bar
Filling thread
G1/8"
Adapter filling connection
18 CG 1-Q
Product name
COMPACT HEIGHT
Series
CWC
Info Link
PDF data sheet
Previews
3D
尺寸
2D
下載CAD模型