??
Catalog navigation
CAD模型选择
可提供的产品: 12
HELP_VARIABLE
Company
Azolgas
Description
CWC 2400 V2 - GAS SPRINGS - Compact Height
Bill of material
CWC 2400 038 V2,-,-,-,-,18 CG 1-Q
Azolgas Article No
Nitrocyl Article No
PDF Info
Max. Stroke
mm
Flanges
Connection systems
Connector
Tube
Compression Rate
Initial Force (150 bar)
2385 daN
Initial Intermediate Forces (150 bar)
2385 daN
Final Force (150 bar)
daN
Force @ dynamic stroke @ 20ºC
2385 daN
Rod length
mm
Dynamic stroke
mm
输入参数值: HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
75 mm
Total length
mm
Safety Stroke
3 mm
Cylinder length
mm
Ø Rod
45 mm
VMAX
1.6 m/s
Weight
kg
Vol
l
Max. pressure
150 bar
Filling thread
G1/8"
Adapter filling connection
18 CG 1-Q
Product name
COMPACT HEIGHT
Series
CWC
Info Link
PDF data sheet
预览
3D
尺寸标注
2D
下载CAD模型