??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
WITTE
Description
CWBXS10 - CENTER WITH BALL XS10
Bill of material
85676
Identnr
description
WITTE-CENTER WITH BALL XS10
thread
12 x 0,5 mm
B
16.000 mm
C
28.500 mm
E
3.000 mm
WEIGHT
4.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Anteprime
3D
Dimensione
2D
Download modelli CAD